36.6.31 SQI XIP CONTROL REGISTER 4

Table 36-31. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: XCON4
Offset: 0x168
Reset: 0x0000
Property: -

Bit 3130292827262524 
    INIT2SCHECKINIT2COUNT[1:0]INIT2TYPE[1:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 2322212019181716 
 INIT2CMD3[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 INIT2CMD2[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 INIT2CMD1[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 28 – INIT2SCHECK Flash Initialization 2 Command Status Check bit

ValueDescription
1Check the status after executing the INIT2 commands
0Do not check the status

Bits 27:26 – INIT2COUNT[1:0] Flash Initialization 2 Command Count bits <1:0>

ValueDescription
11INIT2CMD1, INIT2CMD2, and INIT2CMD3 are sent
10INIT2CMD1 and INIT2CMD2 are sent, but INIT2CMD3 is still pending
01INIT2CMD1 is sent, but INIT2CMD2 and INIT2CMD3 are still pending
00No commands are sent

Bits 25:24 – INIT2TYPE[1:0] Flash Initialization 2 Command Type bits <1:0>

ValueDescription
11Reserved
10INIT2 commands are sent in Quad Lane mode
01INIT2 commands are sent in Dual Lane mode
00INIT2 commands are sent in Single Lane mode

Bits 24:16 – INIT2CMD3[8:0] Flash Initialization Command 3 bits <7:0>

Third command of the Flash initialization.

Bits 15:8 – INIT2CMD2[7:0] Flash Initialization Command 2 bits <7:0>

Second command of the Flash initialization.

Bits 7:0 – INIT2CMD1[7:0] Flash Initialization Command 1 bits <7:0>

First command of the Flash initialization