36.6.13 SQI INTERRUPT ENABLE REGISTER

Table 36-13. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: INTEN
Offset: 0x11C
Reset: 0x0000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     DMAEIEPKTCOMPIEBDDONEIECONTHRIE 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 CONEMPTYIECONFULLIERXTHRIERXFULLIERXEMPTYIETXTHRIETXFULLIETXEMPTYIE 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 11 – DMAEIE DMA Bus Error Interrupt Enable bit

ValueDescription
1Interrupt is enabled
0Interrupt is disabled

Bit 10 – PKTCOMPIE DMA Buffer Descriptor Packet Complete Interrupt Enable bit

ValueDescription
1Interrupt is enabled
0Interrupt is disabled

Bit 9 – BDDONEIE DMA Buffer Descriptor Done Interrupt Enable bit

ValueDescription
1Interrupt is enabled
0Interrupt is disabled

Bit 8 – CONTHRIE Control Buffer Threshold Interrupt Enable bit

ValueDescription
1Interrupt is enabled
0Interrupt is disabled

Bit 7 – CONEMPTYIE Control Buffer Empty Interrupt Enable bit

ValueDescription
1Interrupt is enabled
0Interrupt is disabled

Bit 6 – CONFULLIE Control Buffer Full Interrupt Enable bit

This bit enables an interrupt when the receive buffer is full.

ValueDescription
1Interrupt is enabled
0Interrupt is disabled

Bit 5 – RXTHRIE Receive Buffer Threshold Interrupt Enable bit

ValueDescription
1Interrupt is enabled
0Interrupt is disabled

Bit 4 – RXFULLIE Receive Buffer Full Interrupt Enable bit

ValueDescription
1Interrupt is enabled
0Interrupt is disabled

Bit 3 – RXEMPTYIE Receive Buffer Empty Interrupt Enable bit

ValueDescription
1Interrupt is enabled
0Interrupt is disabled

Bit 2 – TXTHRIE Transmit Threshold Interrupt Enable bit

ValueDescription
1Interrupt is enabled
0Interrupt is disabled

Bit 1 – TXFULLIE Transmit Buffer Full Interrupt Enable bit

ValueDescription
1Interrupt is enabled
0Interrupt is disabled

Bit 0 – TXEMPTYIE Transmit Buffer Empty Interrupt Enable bit

ValueDescription
1Interrupt is enabled
0Interrupt is disabled