37.7.36 USB LS EOF Register

Table 37-36. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: LSEOF1
Offset: 0x107E
Reset: 0x0000
Property: PAC Write-Protection

Bit 76543210 
 LSEOF1[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 01001110 

Bits 7:0 – LSEOF1[7:0] Low-Speed EOF bits.

These bits set the Low-Speed transaction in units of 1.067 µs (default setting is 121.6 µs) prior to the EOF to stop new transactions from beginning.