37.7.44 USB High Speed Time-out Adder Register

Note: Use of this register will allow the Hi-Speed time-out to be set to values that are greater than the maximum specified in the USB 2.0 specification, making the USB module non-compliant.
Table 37-44. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CTHSBT
Offset: 0x1348
Reset: 0x0000
Property: PAC Write-Protection

Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     HSTMEOUTADD[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 3:0 – HSTMEOUTADD[3:0] Hi-Speed Time-out Adder bits.

These bits represent the value to be added to the minimum high speed time-out period of 736 bit times. The time-out period can be increased in increments of 64 Hi-Speed bit times (133 ns).