37.7.4 Interrupt Enable Clear

Table 37-4. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: INTENCLR
Offset: 0x000C
Reset: 0x0000
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   PHYRDYT1MSDMAUSBRESUMEWAKEUP 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bit 5 – PHYRDY Physical Ready Bit Interrupt Clear

Writing a ‘1’ to this field clears the interrupt enable.

ValueDescription
0Interrupt disabled
1Interrupt enabled

Bit 4 – T1MS

Writing a ‘1’ to this field clears the interrupt enable.

ValueDescription
0Interrupt disabled
1Interrupt enabled

Bit 3 – DMA DMA Interrupt Enable Clear

Writing a ‘1’ to this field clears the interrupt enable.

ValueDescription
0Interrupt disabled
1Interrupt enabled

Bit 2 – USB USB Interrupt Enable Clear

Writing a ‘1’ to this field clears the interrupt enable.

ValueDescription
0Interrupt disabled
1Interrupt enabled

Bit 1 – RESUME Resume Interrupt Enable Clear

Writing a ‘1’ to this field clears the interrupt enable.

ValueDescription
0Interrupt disabled
1Interrupt enabled

Bit 0 – WAKEUP Wake-Up Interrupt Enable Clear

Writing a ‘1’ to this field clears the interrupt enable.

ValueDescription
0Interrupt disabled
1Interrupt enabled