37.7.51 PHY Control Register 08

Note: The USB PHY values must be loaded from the CAL OTP area into the USB PHY registers by software, before enabling the USB, to achieve the specified accuracy.
Table 37-51. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: PHY08
Offset: 0x1508
Reset: 0x00000007
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        SQUELCH 
Access R/W 
Reset 1 

Bit 0 – SQUELCH RX Squelch Trigger Point Set

Sets the upper bit of the RX squelch trigger point configuration.

Settings include lower bits (PHY04.5:7) and upper bit the upper bit (PHY08.0).

ValueDescription
1111200 mV
1110125 mV
1101187.5 mV
1100150 mV (default)
1011175 mV
1010100 mV
1001162.5 mV
1000Reserved
0111Reserved
011075 mV
0101137 mV
0100100 mV
0011162.5 mV
001087.5 mV
0001Reserved
0000112.5 mV