37.7.22 USB RX End Point Double Packet Buffer Disable Register

Table 37-22. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: RXDPKTBUFDIS
Offset: 0x1340
Reset: 0x0000
Property: PAC Write-Protection

Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 EP6RXDEP5RXDEP4RXDEP3RXDEP2RXDEP1RXDEP0RXD  
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 1, 2, 3, 4, 5, 6, 7 – EPnRXD RX Endpoint 'x' Double Packet Buffer Disable bits

ValueDescription
0RX double packet buffering is enabled for endpoint 'x'
1RX double packet buffering is disabled for endpoint 'x'