37.7.17 USB Endpoint Select Register

Table 37-17. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: INDEX
Offset: 0x100E
Reset: 0x0000
Property: PAC Write-Protection

Bit 76543210 
     SELEP[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 3:0 – SELEP[3:0] Endpoint Registers Select bits