37.7.33 USB VBUS Pulse Charge Duration Register

Table 37-33. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: VPLEN
Offset: 0x107B
Reset: 0x0000
Property: PAC Write-Protection

Bit 76543210 
 VPLEN[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00111100 

Bits 7:0 – VPLEN[7:0] VBUS Pulsing Charge Length bits.

Sets the duration of the VBUS pulsing charge in units of 546.1 µs. (The default setting corresponds to 32.77 ms.)