37.7.23 USB TX End Point Double Packet Buffer Disable Register

Table 37-23. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: TXDPKTBUFDIS
Offset: 0x1342
Reset: 0x0000
Property: PAC Write-Protection

Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 EP6TXDEP5TXDEP4TXDEP3TXDEP2TXDEP1TXDEP0TXD  
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 1, 2, 3, 4, 5, 6, 7 – EPnTXD TX Endpoint 'n' Double Packet Buffer Disable bits

ValueDescription
0TX double packet buffering is enabled for endpoint 'n'
1TX double packet buffering is disabled for endpoint 'n'