32.8.4 SYNCBUSY Register

Table 32-19. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: SYNCB
Offset: 0x0020
Reset: 0x00000000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       ENABLESWRST 
Access R/HS/HCR/S/HC 
Reset 00 

Bit 1 – ENABLE Module Enable Synchronization Busy

ValueDescription
0Enable synchronization is not busy
1Enable synchronization is busy

Bit 0 – SWRST Software Reset Busy bit

Synchronizing Busy bit for CTRLA.SWRST

This bit is cleared when the synchronization of SWRST bit between the clock domains is complete.

This bit is set when the synchronization of SWRST bit between clock domains is started.

Note:
  1. When the CTRLA.SWRST is written, the user should poll SYNCB.SWRST bit to know when the reset operation is complete.
  2. During a SWRST, access to registers/bits without SWRST are disallowed until SYNCBUSY.SWRST is cleared by hardware.