32.8.42 ETH Octets Transmitted Low Register

When reading the Octets Transmitted and Octets Received Registers, bits [31:0] should be read prior to bits [47:32] to ensure reliable operation.

Table 32-57. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: OTLO
Offset: 0x1100
Reset: 0x00000000
Property: Read-Only(Cleared on Read)

Bit 3130292827262524 
 TXO[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 TXO[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 TXO[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 TXO[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – TXO[31:0] Transmitted Octets

Transmitted octets in valid frames of any type without errors, bits [31:0]. This counter is 48-bits, and is read through two registers. This count does not include octets from automatically generated pause frames.