32.8.105 Transmit LPI Transitions

Table 32-120. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: TLPITR
Offset: 0x1278
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 TLPITR[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 TLPITR[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 TLPITR[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 23:0 – TLPITR[23:0] Count of LIP Transitions

A count of the number of times the bit TXLPIEN (Enable LPI Transmission (bit 19)) goes from low to high in the NCR.

Cleared on read.