32.8.110 Receive Buffer Size Register Priority Queue x

Table 32-125. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: RBQSZ
Offset: 0x14A0 + (n-1)*0x04 [n=1..5]
Reset: 0x00000002
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 RBS[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 RBS[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000010 

Bits 15:0 – RBS[15:0] Receive Buffer Size

DMA receive buffer size in AHB system memory. The value defined by these bits determines the size of buffer to use in main AHB system memory when writing received data.

The value is defined in multiples of 64 Bytes such that a value of 0x01 corresponds to buffers of 64 Bytes, 0x02 corresponds to 128 Bytes etc.

Examples:
  • 0x18: 1536 Bytes (1 × max length frame/buffer)
  • 0xA0: 10240 Bytes (1 × 10K jumbo frame/buffer)
Note: This value should never be written as zero.