32.8.19 ETH Receive Pause Quantum Register

Table 32-34. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: RPQ
Offset: 0x1038
Reset: 0x00000000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 RPQ[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 RPQ[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 15:0 – RPQ[15:0] Received Pause Quantum

Stores the current value of the Receive Pause Quantum Register which is decremented every 512 bit times.