32.8.104 Received LPI Time

Table 32-119. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: RLPITI
Offset: 0x1274
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 RLPITI[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 RLPITI[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 RLPITI[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 23:0 – RLPITI[23:0] Time in LPI

This field increments once every 16 MCK cycles when the bit RXLPIS (LPI Indication (bit 7)) is set in the NSR.

Cleared on read.