32.8.65 ETH Broadcast Frames Received Register

Table 32-80. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: BCFR
Offset: 0x115C
Reset: 0x00000000
Property: Read-only(Cleared on Read)

Bit 3130292827262524 
 BFRX[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 BFRX[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 BFRX[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 BFRX[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – BFRX[31:0] Broadcast Frames Received without Error

Broadcast frames received without error. This bit field counts the number of broadcast frames successfully received. This excludes pause frames, and is only incremented if the frame is successfully filtered and copied to memory.