32.8.90 ETH 1588 Timer Sync Strobe Nanoseconds Register

Table 32-105. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: TSSSN
Offset: 0x11CC
Reset: 0x00000000
Property: -

Bit 3130292827262524 
 VTN[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 VTN[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 VTN[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 VTN[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – VTN[31:0] Value of Timer Nanoseconds Register Capture

The value of the Timer Nanoseconds register captured when both CTRLB.TSUINCand CTRLB.TSUMS are zero.