32.8.29 ETH Wake on LAN Register

Table 32-44. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: WOL
Offset: 0x10B8
Reset: 0x00000000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     MTISA1ARPMAG 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
 IP[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 IP[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 19 – MTI Multicast Hash Event Enable

ValueDescription
0Wake on LAN multicast hash Event disabled
1Wake on LAN multicast hash Event enabled

Bit 18 – SA1 Specific Address Register 1 Event Enable

ValueDescription
0Wake on Specific Address Register 1 Event disabled
1Wake on Specific Address Register 1 Event enabled

Bit 17 – ARP ARP Request Event Enable

ValueDescription
0Wake on LAN ARP request Event disabled
1Wake on LAN ARP request Event enabled

Bit 16 – MAG Magic Packet Event Enable

ValueDescription
0Wake on LAN magic packet Event disabled
1Wake on LAN magic packet Event enabled

Bits 15:0 – IP[15:0] ARP Request IP Address

Wake on LAN ARP request IP address. Written to define the 16 least significant bits of the target IP address that is matched to generate a Wake on LAN event.

ValueDescription
0x0000No Event generated, even if matched by the received frame.
0x0001-0xFFFFWake on LAN Event generated for matching LSB of the target IP address.