5.2.7 Periph:ADCx Options
Set ADC peripheral options for specified devices.
| Use MPLAB 8 Style Stimulus/SCL for ADCxBUF0 | For 16-bit devices, check to use the old-style stimulus. Useful if you have existing SCL files from MPLAB IDE v8. This is also used to enable register injection to work for ADC registers. |
| Min Acquisition Time (Tacq) | Specify a minimum value for A/D acquisition time. |
| Tacq units | Enter the units for the value specified above, either milliseconds, microseconds, or nanoseconds. |