5.2.4 Code Coverage Options
Enable and set up Code Coverage to see what portions of code are being executed. For more on this features, see Using Code Coverage.
| Code coverage | Enable/Disable code coverage. Disable - Code coverage disabled. Enabled/Reset on POR - Code coverage enabled resets on power-on reset. Enabled/Reset on Run - Code coverage enabled resets every time simulation is run. |
| Enable Output to File | Output code coverage results to a file. |
| Output File | Specify the full output path and file name. |