5.25.7 TSN FRER Status

The TSN FRER Status page has the following parameters:
- Instance: The id of the FRER instance.
- Oper: The operational state of FRER instance.
: Active.
: Disabled or Internal error.
- Warning: Operational warnings of FRER instance.
: No warnings.
: There are warnings, use tooltip to see.
- Latent Error:
: No errors.
: There are latent errors.
- Statistics: Check to reset statistics counters.
- Reset Function: Click to perform function reset. If this FRER instance is in generation mode, this is used to reset the sequence number of the sequence generator. If this FRER instance is in recovery mode, this is used to reset the recovery function. It resets both possible individual recovery functions and the compound recovery functions.
- Reset Latent Error: Click to clear a sticky latent error.