5.25.3 TSN PSFP Stream Parameter Status

The PSFP Stream Parameter Status page has the following parameters:
- Max Stream Filter Instances: The Max Stream Filter Instances parameter defines the maximum number of stream filter instances that are supported by this Bridge component.
- Max Stream Gate Instances: The Max Stream Gate Instances parameter defines the maximum number of stream gate instances that are supported by this Bridge component.
- Max Flow Meter Instances: The Max Flow Meter Instances parameter defines the maximum number of flow meter instances that are supported by this Bridge component.
- Supported List Max: The Supported List Max parameter defines the maximum value supported by this Bridge component of the Admin Control List Length and Oper Control List Length parameters.