5.25.8 TSN FRER Statistics
The TSN FRER Statistics page has the following parameters:
- Clear: This box is used to mark an entry for clearance in next Clear operation.
- Instance: The FRER instance id.
- Mode: Mode of operation. Generation or Recovery.
- Egress Port: List of egress port numbers. Only valid in Recovery mode.
- Ingress Stream: List of Ingress stream IDs. Only valid in Recovery mode.
- Out of Order: IEEE 802.1CB-2017: frerCpsSeqRcvyOutOfOrderPackets. Only valid in Recovery mode.
- Rogue: IEEE 802.1CB-2017: frerCpsSeqRcvyRoguePackets. Only valid in Recovery mode.
- Passed: IEEE 802.1CB-2017: frerCpsSeqRcvyPassedPackets. Only valid in Recovery mode.
- Discarded: IEEE 802.1CB-2017: frerCpsSeqRcvyDiscardedPackets. Only valid in Recovery mode.
- Lost: IEEE 802.1CB-2017: frerCpsSeqRcvyLostPackets. Only valid in Recovery mode.
- Tagless: IEEE 802.1CB-2017: frerCpsSeqRcvyTaglessPackets. Only valid in Recovery mode.
- Recovery Resets: IEEE 802.1CB-2017: frerCpsSeqRcvyResets. Only valid in Recovery mode.
- Latent Error Resets: IEEE 802.1CB-2017: frerCpsSeqRcvyLatentErrorResets. Only valid in Recovery mode.
- Generation Matches: Number of matches on ingress stream. Only valid in Generation mode.
- Generation Resets: IEEE 802.1CB-2017: frerCpsSeqGenResets. Only valid in Generation mode.