5.4.2.6 Set Serial Number (SDS,<text>)
Format:
SDS,<text>
This command sets the value of serial number characteristics in the device information service. This command is only effective if the device information service is enabled by command SS.
| Default: | N/A | |
| Example: | SDS,12345678
| — |
| Response: | AOK
| // Success |
Err |
// Device information service not enabled // Syntax error, invalid parameter | |
|
Note: The PDS stores the parameter and is
effective immediately without reboot.
| ||