5.4.2.2 Set Hardware Version (SDH,<text>)
Format:
SDH,<text>
This command sets the value of the hardware revision characteristics in the device information service. This command is only effective if the device information service is enabled by command SS.
| Default: | Current hardware version | |
| Example: | SDH,2.1
| — |
| Response: | AOK
| // Success |
Err |
// Device information service not enabled // Syntax error, invalid parameter | |
|
Note: The PDS stores the
parameter and is effective immediately without reboot.
| ||