5.4.2.5 Set Software Revision (SDR,<text>)
Format:
SDR,<text>
This command sets the software revision in the device information service. This command is only effective if the device information service is enabled by command SS.
| Default: | Current Software Revision | |
| Example: | SDR,1.0
| — |
| Response: | AOK
| // Success |
Err |
// Device information service not enabled // Syntax error, invalid parameter | |
|
Note: The PDS stores the
parameter and is effective immediately without reboot.
| ||