5.7.1.1.5 DFU Update Complete (DFUC)
Format: DFUC
This command must be initiated after the image distribution is completed. This command indicates the completion of the image distribution and to request that the RNBD451 to perform validation. For the successful validation, RNBD451 responds back with the %VALIDATION_SUCCESS% event.
After the completion of the update with successful validation, the command DFUE is accepted for rebooting the device.
| Example: | DFUC | // Update completed |
| Response: | Validating | // Transmission complete, start to do validation |
| %VALIDATION_SUCCESS% | // Validation Success | |
%VALIDATION_FAILURE% | // Validation failure | |
| Err | // Received total image size does not match the claim in DFUU or call this command when the transmission is not finished |