5.7.1.1.1 Enter DFU Mode (DFU)
Format: DFU
Use the DFU command to enter into DFU mode from the Command mode. In DFU mode, the command prompt CMD> changes to DFU>.
| Example: | DFU | // Enter DFU Mode |
| Response: | END | // End of Command Mode, ‘DFU’ prompt will be printed. |
DFU> | // Success to enter DFU mode |