5.7.1.1.6 Terminate DFU Operation (DFUE)
Format: DFUE
This command aborts the DFU procedure. DFUE command can be called irrespective of the DFU image distribution completion. The following are the two possible reactions:
- Followed by a reboot – After finishing the transmission and successful validation, reboot and return to the system default Data mode
- Exit to CMD mode – If not completing the DFU procedure or finishing the transmission but validation failed
| Example: | DFUE | // Terminate DFU operation |
| Response: | Rebooting or END | // Rebooting due to DFU finished and success or quit DFU mode and back to Command mode |