5.6.7 LE TX Test[v4] Command
| Command | OGF | OCF | Command Parameters | Return Parameters |
|---|---|---|---|---|
| LE TX Test[v4] | 0X08 | 0X007B |
Tx_Channel, Test_Data_Length, Packet_Payload, PHY, CTE_Length, CTE_Type, Switching_Pattern_Length, Antenna_IDs[i], Transmit_Power_Level | Status |
Use this command to start a test where the DUT generates test reference packets at a
fixed interval. The controller transmits the packets. Do not allow the command during
the LE RX test, so the users can use the LE Test End command to stop
the LE RX test, then start the command. The command parameters include Tx_Channel,
Test_Data_Length, Packet_Payload, PHY, CTE_Length, CTE_Type, Switching_Pattern_Length,
Antenna_IDs and Transmit_Power_Level (see Figure 5-16 and Figure 5-17). The TX_Channel and PHY
parameters specify that the transmitter must use the RF channel and PHY. The
Test_Data_Length and Packet_Payload parameters specify the length and contents of the
Payload of the test reference packets. An LE Controller supports Packet_Payload values
0x00, 0x01 and 0x02. The RNBD451 module does not
support some parameters, including CTE_Length, CTE_Type, Switching Pattern_Length and
Antenna_IDs, so the fields of CTE_Length and CTE_Type must be filled 0x00. The field of
switching pattern length must be filled 0x01, and the field of Antenna_IDs must be
filled 0x00. The command complete event with return parameters is generated (see Figure 5-18).
| Example: | 01 7B 20 09 00 FF 00 01 00 00 01 00 0F
| // LE TX test[v4] command |
| Response: | 04 0E 04 01 7B 20 00
|
// Command complete event with status parameter |