5.6.5 LE RX Test[v2] Command
| Command | OGF | OCF | Command Parameters | Return Parameters |
|---|---|---|---|---|
| LE RX test[v2] | 0X08 | 0X0033 |
Rx_Channel, PHY, Modulation_Index | Status |
Use this command to start a test where the DUT receives test reference packets at a fixed
interval. The tester generates the test reference packets. Do not allow the command
during the LE TX test, so the users can use the LE Test End command to
stop the LE TX test, then start the command. The command parameters include RX_Channel,
PHY and Modulation_Index (see Figure 5-12). The
Rx_Channel and PHY parameters specify that the receiver must use the RF channel and PHY.
The RNBD451 module does not support the
Modulation_Index parameter, so the field of Modulation_Index parameter must be filled
‘0’. The command complete event with return parameters are
generated (see Figure 5-13).
| Example: | 01 33 20 03 00 01 00
| // LE RX test[v2] command |
| Response: | 04 0E 04 01 33 20 00
|
// Command complete event with status parameter |