Use this command to reset the RNBD451 module.
Upon issuing the software reset command, the user receives a command complete event with
return parameters. The RNBD451 module is
rebooted, and the device enters into Data mode. Figure 5-9. Return Parameters
Example:
01 03 0C 00
// Software reset command
Response:
04 0E 04 01 03 0C 00
// Command complete event with status parameter
Rebooting
// RNBD451 response
%REBOOT%
// RNBD451 event status
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.