2.8.3 DC Blocking Capacitors
(Ask a Question)The plane under the pads of DC blocking capacitors must be removed (as shown in the following
figure) to match the impedance of the pad to 50Ω.
Important: This has to be performed
only on immediate reference plane and not on all planes.