2.8.4 Connectors
(Ask a Question)The plane keep-out clearance should be optimized from the pin to get 50 Ω impedance when through hole SMAs or connectors are used. This reduces the reflection loss.
The plane keep-out clearance should be optimized from the pin to get 50 Ω impedance when through hole SMAs or connectors are used. This reduces the reflection loss.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.