2.10.3.3 Step 3: Simulation Setup
(Ask a Question)- Assign IBIS models to SmartFusion2/IGLOO2 and memory
- Assign connector model if used
Assign the models for on board termination resistors
Identify the DDR3 nets and classify according to data, control, and address bus
Keep the appropriate ODT for SF2 and memory
Keep the 40 to 60 Ω ODT for data and 80 Ω to 120 Ω for DQS
Set the maximum frequency at which the system will operate (For SF2, it is 333 MHz).