67.4.1.1 Active Mode Power Consumption Versus Modes
The power consumption values are measured under the following operating conditions:
- Parts are from typical process
- VDDIOPx = 3.3V
- VDDSDMMC0 and VDDSDMMC1 = 1.8V to 3.3V (high frequency)
- VDDCORE = 1.2V ± -2%
- VDDBU = 1.6V to 3.6V
- TA = as specified in tables "Typical Peripheral Power Consumption by Peripheral in Active Mode" and "Power Consumption in Active Mode: AMP2"
- There is no consumption on the device I/Os.
- All peripheral clocks are disabled.
| Peripheral | Clock | Consumption on VDDCORE | Conditions | Consumption (typ) | Unit | |
|---|---|---|---|---|---|---|
| GMAC | MCK/2 | – | See Note 1. | 12 *MCK + 1840*DR (Data rate in Mbits/s) | µA | |
| XDMAC0 | MCK | – | See Note 2. | 17.6 * MCK + 4.92 * DR (MCK in MHz, Data rate in Mbytes/s) | ||
| XDMAC1 | MCK | – | ||||
| ICM | MCK/2 | 3.52 | – | – | µA/MHz | |
| AES | MCK | 8.79 | ||||
| AESB | MCK | 7.49 | ||||
| TDES | MCK/2 | 0.85 | ||||
| SHA | MCK | 3.88 | ||||
| MPDDRC | MCK | 45.21 | See Note 3. | 67 * MCK + 3.11 * DR + 1609 (MCK in MHz, Data rate in Mbytes/s) | µA | |
| HSMC | MCK/2 | 20.12 | – | – | µA/MHz | |
| PIOA | MCK/2 | 11.39 | ||||
| FLEXCOM0 | MCK/2 | - | ||||
| FLEX0_USART | 5.21 | |||||
| FLEX0_SPI | 7.39 | |||||
| FLEX0_TWI | 3.88 | |||||
| FLEXCOM1 | MCK/2 | See FLEXCOM0 | ||||
| FLEXCOM2 | MCK/2 | See FLEXCOM0 | ||||
| FLEXCOM3 | MCK/2 | See FLEXCOM0 | ||||
| FLEXCOM4 | MCK/2 | See FLEXCOM0 | ||||
| UART0 | MCK/2 | 1.09 | ||||
| UART1 | MCK/2 | 0.97 | ||||
| UART2 | MCK/2 | 1.21 | ||||
| UART3 | MCK/2 | 0.85 | ||||
| UART4 | MCK/2 | 0.85 | ||||
| TWIHS0 | MCK/2 | 3.27 | ||||
| TWIHS1 | MCK/2 | 3.39 | ||||
| SDMMC0 | MCK | 8.61 | ||||
| SDMMC1 | MCK | 8.61 | ||||
| SPI0 | MCK/2 | 4.61 | ||||
| SPI1 | MCK/2 | 4.48 | ||||
| TC0 | MCK/2 | 3.03 | ||||
| TC1 | MCK/2 | 4 | ||||
| PWM | MCK/2 | 7.03 | ||||
| ADC | MCK/2 | 2.3 | ||||
| UHPHS | MCK/2 | – | See Note 4. | 12 *MCK + 490*DR (MCK in MHz, Data rate in Mbytes/s) | µA | |
| UDPHS | MCK/2 | See Note 5. | 10 *MCK + 206*DR (MCK in MHz, Data rate in Mbytes/s) | |||
| SSC0 | MCK/2 | 1.58 | – | – | µA/MHz | |
| SSC1 | MCK/2 | 1.58 | ||||
| LCDC | MCK | – | See Note 6. | 9.8 *MCK + 32 *Pix_CLK + 15.7*DR_Baselayer +30.1*DR_Overlayer (MCK & Pixelclock in MHz, Data rate in Mbytes/s); | µA | |
| ISC | MCK | See Note 7. | 10.9*MCK + 22.4*ISPCK + 12.38*DR_sensor (MCK & ISPCK in MHz, Data rate in Mbytes/s) | |||
| TRNG | MCK/2 | 760 | – | – | ||
| PDMIC | MCK/2 | 8.24 | – | – | µA/MHz | |
| QSPI0 | MCK | 1.94 | ||||
| QSPI1 | MCK | 1.94 | ||||
| I2SC0 | MCK/2 | 0.61 | ||||
| I2SC1 | MCK/2 | 0.61 | ||||
| CAN0 | MCK/2 | 9.7 | ||||
| CAN1 | MCK/2 | 7.27 | ||||
Note:
- In Linux OS, use the ‘iperf’ command to perform bidirectional data transfers. Measure GMAC consumption at different transfer speeds.
- XDMAC is initialized and one channel performs a memory-to-memory transfer. During test, the data rate is adjusted by changing the DMA setting and the burst size.
- DDR3 devices are initialized (fully functional). XDMAC performs a memory-to-memory transfer inside the DDR area. Total consumption of MPDDRC and XDMAC is measured. MPDDRC consumption is calculated by discounting XDMAC consumption.
- In Linux OS, measure UHPHS consumption at different transfer speeds.
- In Linux OS, build a mass storage using UDPHS. Measure UDPHS consumption at different transfer speeds.
- The LCD timing engine and each display layer are switched on in sequence. The static image (using random data) is displayed under various resolutions. The 24-bpp RGB888 color space is set for all layers. Auxiliary functions such as rotation, scaling, color space conversion, color look-up table, and chroma upsampling are disabled.
- ISC performs image sensor preview.
In order to maximize performance, each Peripheral Clock has been timed to H32MX clock frequency. The peripheral frequency can be reduced with the help of a divider in PMC_PCR.
| Conditions TA = 25°C | Consumption | ||
|---|---|---|---|
| Dhrystone (mA) | CoreMark (mA) | ||
| PLL clock is 1000 MHz, Arm Core clock is 500 MHz,
MCK is 166 MHz. – Caches L1 and L2 enabled – Code running off of internal SRAM – Code speed optimization – Run Dhrystone / CoreMark benchmark – Peripheral clock disabled |
MRL C MRL B | 114.4 | 108.8 |
| MRL A | 237.2 | 233.7 | |