60.5.7 AES Key Word Register x

These registers are write-only to prevent the key from being read by another application.

Name: AES_KEYWRx
Offset: 0x20 + x*0x04 [x=0..7]
Reset: –
Property: Write-only

Bit 3130292827262524 
 KEYW[31:24] 
Access WWWWWWWW 
Reset –––––––– 
Bit 2322212019181716 
 KEYW[23:16] 
Access WWWWWWWW 
Reset –––––––– 
Bit 15141312111098 
 KEYW[15:8] 
Access WWWWWWWW 
Reset –––––––– 
Bit 76543210 
 KEYW[7:0] 
Access WWWWWWWW 
Reset –––––––– 

Bits 31:0 – KEYW[31:0] Key Word

The four/six/eight 32-bit Key Word registers set the 128-bit/192-bit/256-bit cryptographic key used for AES encryption/decryption.

AES_KEYWR0 corresponds to the first word of the key and respectively AES_KEYWR3/AES_KEYWR5/AES_KEYWR7 to the last one.

Whenever a new key (AES_KEYWRx) is written to the hardware, two automatic actions are processed:
  • GCM hash subkey generation
  • AES_GHASHRx Clear

See Key Writing and Automatic Hash Subkey Calculation for details.

These registers are write-only to prevent the key from being read by another application.