60.5.3 AES Interrupt Enable Register

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: Enables the corresponding interrupt.

Name: AES_IER
Offset: 0x10
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
      PLENERREOPADTAGRDY 
Access WWW 
Reset ––– 
Bit 15141312111098 
        URAD 
Access W 
Reset – 
Bit 76543210 
        DATRDY 
Access W 
Reset – 

Bit 18 – PLENERR Padding Length Error Interrupt Enable

Bit 17 – EOPAD End of Padding Interrupt Enable

Bit 16 – TAGRDY GCM Tag Ready Interrupt Enable

Bit 8 – URAD Unspecified Register Access Detection Interrupt Enable

Bit 0 – DATRDY Data Ready Interrupt Enable