56.7.19 PWM Output Selection Register
| Name: | PWM_OS |
| Offset: | 0x48 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| OSL3 | OSL2 | OSL1 | OSL0 | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| OSH3 | OSH2 | OSH1 | OSH0 | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
Bits 16, 17, 18, 19 – OSLx Output Selection for PWML output of the channel x
| Value | Description |
|---|---|
| 0 | Dead-time generator output DTOLx selected as PWML output of channel x. |
| 1 | Output override value OOVLx selected as PWML output of channel x. |
Bits 0, 1, 2, 3 – OSHx Output Selection for PWMH output of the channel x
| Value | Description |
|---|---|
| 0 | Dead-time generator output DTOHx selected as PWMH output of channel x. |
| 1 | Output override value OOVHx selected as PWMH output of channel x. |