51.39 SDMMC Force Event Register for Error Interrupt Status

Name: SDMMC_FEREIS
Offset: 0x52
Reset: –
Property: Write-only

Bit 15141312111098 
    BOOTAE  ADMAACMD 
Access WWW 
Reset ––– 
Bit 76543210 
 CURLIMDATENDDATCRCDATTEOCMDIDXCMDENDCMDCRCCMDTEO 
Access WWWWWWWW 
Reset –––––––– 

Bit 12 – BOOTAE Force Event for Boot Acknowledge Error

For test purposes, the user can write this bit to 1 to raise the BOOTAE status flag in SDMMC_EISTR.

Writing this bit to 0 has no effect.

Bit 9 – ADMA Force Event for ADMA Error

For test purposes, the user can write this bit to 1 to raise the ADMA status flag in SDMMC_EISTR.

Writing this bit to 0 has no effect.

Bit 8 – ACMD Force Event for Auto CMD Error

For test purposes, the user can write this bit to 1 to raise the ACMD status flag in SDMMC_EISTR.

Writing this bit to 0 has no effect.

Bit 7 – CURLIM Force Event for Current Limit Error

For test purposes, the user can write this bit to 1 to raise the CURLIM status flag in SDMMC_EISTR.

Writing this bit to 0 has no effect.

Bit 6 – DATEND Force Event for Data End Bit Error

For test purposes, the user can write this bit to 1 to raise the DATEND status flag in SDMMC_EISTR.

Writing this bit to 0 has no effect.

Bit 5 – DATCRC Force Event for Data CRC error

For test purposes, the user can write this bit to 1 to raise the DATCRC status flag in SDMMC_EISTR.

Writing this bit to 0 has no effect.

Bit 4 – DATTEO Force Event for Data Timeout error

For test purposes, the user can write this bit to 1 to raise the DATTEO status flag in SDMMC_EISTR.

Writing this bit to 0 has no effect.

Bit 3 – CMDIDX Force Event for Command Index Error

For test purposes, the user can write this bit to 1 to raise the CMDIDX status flag in SDMMC_EISTR.

Writing this bit to 0 has no effect.

Bit 2 – CMDEND Force Event for Command End Bit Error

For test purposes, the user can write this bit to 1 to raise the CDMEND status flag in SDMMC_EISTR.

Writing this bit to 0 has no effect.

Bit 1 – CMDCRC Force Event for Command CRC Error

For test purposes, the user can write this bit to 1 to raise the CMDCRC status flag in SDMMC_EISTR.

Writing this bit to 0 has no effect.

Bit 0 – CMDTEO Force Event for Command Timeout Error

For test purposes, the user can write this bit to 1 to raise the CMDTEO status flag in SDMMC_EISTR.

Writing this bit to 0 has no effect.