51.55 SDMMC Retuning Interrupt Status Register
| Name: | SDMMC_RTISTR |
| Offset: | 0x21C |
| Reset: | 0x00 |
| Property: | Read/Write |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TEVT | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 0 – TEVT Retuning Timer Event
This bit is set to 1 when the retuning timer count is elapsed if SDMMC_RTISTER.TEVT is set to 1. An interrupt is generated if SDMMC_RTISIER.TEVT is set to 1.
Writing this bit to 1 clears the bit.
| Value | Description |
|---|---|
| 0 |
No retuning timer event. |
| 1 |
Retuning timer event. |