15.5.23 L2CC Clean Invalidate Index Register
| Name: | L2CC_CIIR |
| Offset: | 0x7F8 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| WAY[2:0] | |||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| IDX[8:3] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| IDX[2:0] | C | ||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 30:28 – WAY[2:0] Way Number
Bits 13:5 – IDX[8:0] Index Number
Bit 0 – C Cache Synchronization Status
| Value | Description |
|---|---|
| 0 | No background operation is in progress. When written, must be zero. |
| 1 | A background operation is in progress. |