37.29 PMECC Error Location Interrupt Status Register

Name: HSMC_ELISR
Offset: 0x520
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
   ERR_CNT[5:0] 
Access RRRRRR 
Reset 000000 
Bit 76543210 
        DONE 
Access R 
Reset 0 

Bits 13:8 – ERR_CNT[5:0] Error Counter value

This field indicates the number of roots of the polynomial.

Bit 0 – DONE Computation Terminated Interrupt Status

When set to one, this indicates that the error location engine has completed the root finding algorithm.