37.23 PMECC Error Location Enable Register

Name: HSMC_ELEN
Offset: 0x508
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
   ENINIT[13:8] 
Access WWWWWW 
Reset –––––– 
Bit 76543210 
 ENINIT[7:0] 
Access WWWWWWWW 
Reset –––––––– 

Bits 13:0 – ENINIT[13:0] Error Location Enable

Initial bit number in the codeword.