55.7.9 PDMIC DSP Configuration Register 1

This register can only be written if the WPEN bit is cleared in the PDMIC Write Protection Mode Register.

DGAIN and OFFSET values can be determined using the formula in Gain and Offset Compensation.

Name: PDMIC_DSPR1
Offset: 0x5C
Reset: 0x00000001
Property: Read/Write

Bit 3130292827262524 
 OFFSET[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 OFFSET[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
  DGAIN[14:8] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
 DGAIN[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000001 

Bits 31:16 – OFFSET[15:0] Offset Correction

Offset correction to apply to the final result.

Bits 14:0 – DGAIN[14:0] Gain Correction

Gain correction to apply to the final result.