55.7.2 PDMIC Mode Register

This register can only be written if the WPEN bit is cleared in the PDMIC Write Protection Mode Register.

Name: PDMIC_MR
Offset: 0x04
Reset: 0x00F00000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
  PRESCAL[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
    CLKS     
Access R/W 
Reset 0 

Bits 14:8 – PRESCAL[6:0] Prescaler Rate Selection

PRESCAL determines the frequency of the PDM bitstream sampling clock (PDMIC_CLK):

PRESCAL=SELCK2×fPDMIC_CLK−1

where SELCK is either fperipheral clock or fGCLK clock depending on the value of bit CLKS (fperipheral clock or fGCLK clock is the clock frequency in Hz).

Bit 4 – CLKS Clock Source Selection

ValueDescription
0

Peripheral clock selected

1GCLK clock selected (This clock source can be independent of the processor clock.)