17.5.2 Boot Sequence Controller Configuration Register

Name: BSC_CR
Offset: 0xF8048054
Property: Read/Write

Bit 3130292827262524 
 WPKEY[15:8] 
Access WWWWWWWW 
Reset ––––0000 
Bit 2322212019181716 
 WPKEY[7:0] 
Access WWWWWWWW 
Reset 00000000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      BUREG_VALIDBUREG_INDEX[1:0] 
Access R/WR/WR/W 
Reset  

Bits 31:16 – WPKEY[15:0] Write Protect Key (Write-only)

ValueNameDescription
0x6683 PASSWD Writing any other value in this field aborts the write operation of the BOOT field. Always reads as 0.

Bit 2 – BUREG_VALID Validate the data in BUREG_INDEX field

ValueDescription
0 No BUREG contains valid Boot Configuration data.
1 The BUREG indicated in BUREG_INDEX contains Boot Configuration data for use in configuring the boot sequence.

Bits 1:0 – BUREG_INDEX[1:0] Select the BUREG where the Boot Configuration data must be read

ValueNameDescription
0 BUREG_0 Use BUREG 0 value
1 BUREG_1 Use BUREG 1 value
2 BUREG_2 Use BUREG 2 value
3 BUREG_3 Use BUREG 3 value