9 Memories |
Updated the BOOTPROT default value in NVM User Row Mapping: default value = 0x7
except for WLCSP that has default value = 0x3 |
12 DSU - Device Service Unit |
Updated the Registers "Reset Value" |
13 Clock System |
Added the section: 13.5 Disabling a Peripheral |
16 SYSCTRL – System Controller |
Description
added on setting up AMPGC bit in XOSC register |
22 Event System
(EVSYS) |
CTRL22.8.1 Control.SWRST: Added recommendation when doing a
software reset |
18 RTC – Real-Time Counter |
Updated the description in 18.6.3.3 Clock/Calendar (Mode 2): Example added on how the clock counter works in
calendar mode |
27 TC – Timer/Counter |
The ENABLE and SWRST bits in CTRLA27.8.1 Control A register are not enable protected |
36 Schematic Checklist |
Updated External Real Time Oscillator: Added note on
how to minimize jitter |
32 Electrical
Characteristics at 85°C at 85°C |
|
Electrical Characteristics at 105°C
|
|