37.5 Revision C - 11/2019
This revision includes typographical corrections throughout the document. For a list of
other items, refer to the following table:
Section | Updates |
---|---|
PORT | Updated the PMUX Register with information for 0x5 for the PMUXO and PMUXE bits. |
SERCOM I2C | Updated the Diagram I2C Master Behavioral Diagram in I2C Master Operation. |
SERCOM I2C | Updated the chapter to remove the following duplicate
sections:
|
SERCOM I2C | Updated the Diagram I2C Slave Behavioral Diagram in I2C Slave Operation. |
SERCOM I2C | Updated the following Registers:
|
Electrical Characteristics at 85°C |
|
Electrical Characteristics at 105°C |
|
Schematic Checklist |
|
Power Domain Overview | Corrected the color of the pins on the right side of the diagram to blue. |